Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.680 |
| A dimension MM | 195.072 |
| Angle shape | Straight |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 21.000 |
| Brand | Danfoss |
| Catalog Item | 24706N-B26 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 16.000 |
| End size 1 | -6 |
| End Type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 6.750 |
| Hose cut off factor MM | 171.450 |
| Hose size | -5 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.812 |
| Product height mm | 20.625 |
| Product length in | 7.680 |
| Product length mm | 195.072 |
| Product material | Carbon steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Reusable socket hex IN | 0.810 |
| Reusable socket hex MM | 20.630 |
| Series | 247 N |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060452 |
![Hose Fittings 190111-4S [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215562%2FID433157822587-0101_preview.jpg&w=1920&q=75)