Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.650 |
| A dimension MM | 67.310 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 24708N-406-BG |
| Compatible hose ID IN | 0.440 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 1.560 |
| Hose cut off factor MM | 39.624 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.650 |
| Product length mm | 67.310 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Reusable socket hex MM | 24.000 |
| Thread size 1 | 5/8-18 UNF |
