Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.880 |
| A dimension MM | 73.150 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 24708N-648 |
| Compatible hose ID IN | 0.440 |
| Construction Style | Reusable |
| Drop dimension IN | 2.430 |
| Drop dimension MM | 61.7 |
| End connection hex size IN | 0.944 |
| End connection hex size MM | 24.000 |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.730 |
| Hose cut off factor MM | 43.942 |
| Inside diameter IN | 0.330 |
| Inside diameter MM | 8.382 |
| Product height in | 2.430 |
| Product height mm | 61.722 |
| Product length in | 2.880 |
| Product length mm | 73.152 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Reusable socket hex MM | 22.000 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060605 |
