Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.140 |
| A dimension MM | 79.000 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 24708N-688 |
| Construction Style | Reusable |
| Drop dimension IN | 0.550 |
| Drop dimension MM | 14.0 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.950 |
| Hose cut off factor MM | 49.500 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 1.960 |
| Product height mm | 49.784 |
| Product length in | 3.930 |
| Product length mm | 99.822 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Reusable socket hex MM | 24.000 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060629 |
