Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.740 |
| A dimension MM | 222.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 24708N-T58 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | H059H069H166 H169H229H366 H569 |
| Compatible tube OD IN | 0.41 |
| Compatible tube OD MM | 10.414 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Millimetrique standpipe |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.876 |
| Hex size 2 IN | 0.630 |
| Hex size 2 MM | 16.002 |
| Hose cut off factor IN | 7.630 |
| Hose cut off factor MM | 193.802 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Tube OD 1 IN | 0.410 |
| Tube OD 1 MM | 10.414 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060643 |
