Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.880 |
| A dimension MM | 73.150 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.141 |
| Hex size 1 MM | 29.0 |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 42.164 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.430 |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 2.880 |
| Product length mm | 73.152 |
| Product material | Carbon steel |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Reusable socket hex MM | 22.000 |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060674 |
![Hose Fittings 4412-XX-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213855%2FID432878303014-0101_preview.jpg&w=1920&q=75)