Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.000 |
| A dimension MM | 76.200 |
| Angle shape | Straight |
| Backup hex size IN | 0.940 |
| Backup hex size MM | 23.876 |
| Brand | Danfoss |
| Catalog Item | 24710N-310 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | H059H069H166 H169H229H366 H569 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 16.002 |
| Construction Style | Reusable |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.702 |
| End size 1 | -10 |
| End Type 1 | Male 45 degree inverted flare |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.720 |
| Hose cut off factor MM | 43.688 |
| Hose size | -10 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Reusable socket hex IN | 1.125 |
| Reusable socket hex MM | 28.575 |
| Series | 247 N |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.630 |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060698 |
