Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.100 |
| A dimension MM | 79.000 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.000 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.000 |
| Hose cut off factor IN | 1.810 |
| Hose cut off factor MM | 46.000 |
| Hose size | -8 |
| Inside diameter IN | 1.8100 |
| Inside diameter MM | 46.0000 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread size 1 | 7/8-14 UNF |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060728 |
![Hose Fittings 24710N-608 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215509%2FID433158309736-0101_preview.jpg&w=1920&q=75)