Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.190 |
| A dimension MM | 81.020 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 24710N-650 |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| Drop dimension IN | 2.570 |
| Drop dimension MM | 65.3 |
| End connection hex size IN | 0.984 |
| End connection hex size MM | 25.000 |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.900 |
| Hose cut off factor MM | 48.260 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.684 |
| Product height in | 3.680 |
| Product height mm | 93.472 |
| Product length in | 3.690 |
| Product length mm | 93.726 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Reusable socket hex MM | 29.000 |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060735 |
