Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.190 |
| A dimension MM | 55.620 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 24710N-668 |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.7 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.620 |
| Hose cut off factor MM | 41.148 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.430 |
| Product height in | 2.150 |
| Product height mm | 54.610 |
| Product length in | 3.350 |
| Product length mm | 85.090 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Reusable socket hex MM | 24.000 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522690720 |
