Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.940 |
| A dimension MM | 74.670 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 24710N-690 |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 31.24 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.000 |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.910 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.430 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 3.240 |
| Product length mm | 82.296 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Reusable socket hex MM | 29.000 |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060759 |
