Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.870 |
| A dimension MM | 47.498 |
| Angle shape | Straight |
| Backup hex size IN | 1.380 |
| Backup hex size MM | 35.052 |
| Brand | Danfoss |
| Catalog Item | 24716N-516 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H059H069H166 H169H229H366 H569 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.440 |
| End connection hex size MM | 36.576 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -16 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.810 |
| Hose cut off factor MM | 45.974 |
| Hose size | -16 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.870 |
| Product length mm | 47.498 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Reusable socket hex IN | 0.620 |
| Reusable socket hex MM | 15.870 |
| Series | 247 N |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060896 |
