Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.210 |
| A dimension MM | 81.530 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 24716N-616-BG |
| Compatible hose ID IN | 0.880 |
| Construction Style | Reusable |
| End connection hex size IN | 1.496 |
| End connection hex size MM | 38.000 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.000 |
| Hose cut off factor MM | 50.800 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 3.190 |
| Product length mm | 81.026 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Reusable socket hex MM | 38.000 |
| Thread size 1 | 1 5/16-12 UN |
![Hose Fittings 24710N-608 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215506%2FID433158292731-0101_preview.jpg&w=1920&q=75)