Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.740 |
| A dimension MM | 95.000 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 24716N-696 |
| Construction Style | Reusable |
| Drop dimension IN | 1.070 |
| Drop dimension MM | 27.2 |
| End connection hex size IN | 1.496 |
| End connection hex size MM | 38.000 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.470 |
| Hose cut off factor MM | 62.700 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.800 |
| Product height in | 1.070 |
| Product height mm | 27.178 |
| Product length in | 4.210 |
| Product length mm | 106.934 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Reusable socket hex MM | 37.000 |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975060933 |
