Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.800 |
| A dimension MM | 45.720 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-1210-10 |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.400 |
| Product height in | 1.290 |
| Product height mm | 32.766 |
| Product length in | 1.800 |
| Product length mm | 45.720 |
| Product material | 316 Stainless steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
