Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.100 |
| A dimension MM | 27.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-1210-4 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 0.629 |
| End connection hex size MM | 16.000 |
| End size 1 | -10 |
| Hose size | -4 |
| Inside diameter IN | 0.570 |
| Inside diameter MM | 14.480 |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 1.100 |
| Product length mm | 27.940 |
| Product material | 316 Stainless steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
