Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.200 |
| A dimension MM | 30.480 |
| Angle shape | Straight |
| Catalog Item | 259-1210-5 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 8.128 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -10 |
| Hose size | -5 |
| Inside diameter IN | 0.640 |
| Inside diameter MM | 16.256 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product material | 316 Stainless steel |
| Product width in | 0.680 |
| Product width mm | 17.272 |
