Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.300 |
| A dimension MM | 33.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-1210-6 |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| End connection hex size IN | 0.826 |
| End connection hex size MM | 21.000 |
| End size 1 | -10 |
| Inside diameter IN | 0.730 |
| Inside diameter MM | 18.540 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product material | 316 Stainless steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
