Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.650 |
| A dimension MM | 41.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-1210-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.900 |
| End size 1 | -6 |
| Finish plating | Passivate |
| Hose size | -8 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.208 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.650 |
| Product length mm | 41.910 |
| Product material | 316 Stainless steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | 100R5 Reusable |
