Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.845 |
| A dimension MM | 46.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-1212-24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 1.940 |
| End connection hex size MM | 49.300 |
| End size 1 | -24 |
| Finish plating | Passivate |
| Hose size | -24 |
| Inside diameter IN | 1.500 |
| Inside diameter MM | 38.100 |
| Product height in | 2.109 |
| Product height mm | 53.569 |
| Product length in | 1.845 |
| Product length mm | 46.863 |
| Product material | 316 Stainless steel |
| Product width in | 2.109 |
| Product width mm | 53.569 |
| Series | 100R5 Reusable |
