Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.141 |
| A dimension MM | 54.380 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 259-1251-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End size 2 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.690 |
| Hose cut off factor MM | 17.526 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 1.216 |
| Product height mm | 30.886 |
| Product length in | 2.141 |
| Product length mm | 54.381 |
| Product material | 316 Stainless steel |
| Product width in | 1.216 |
| Product width mm | 30.886 |
| Series | 100R5 Reusable |
