Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.359 |
| A dimension MM | 59.910 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-1251-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| End size 1 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.039 |
| Hose cut off factor MM | 26.410 |
| Hose size | -20 |
| Inside diameter IN | 1.120 |
| Inside diameter MM | 28.440 |
| Product height in | 1.528 |
| Product height mm | 38.811 |
| Product length in | 2.359 |
| Product length mm | 59.919 |
| Product material | 316 Stainless steel |
| Product width in | 1.528 |
| Product width mm | 38.811 |
| Series | 100R5 Reusable |
