Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.493 |
| A dimension MM | 63.520 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-1251-24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.800 |
| Hose cut off factor MM | 20.320 |
| Hose size | -24 |
| Inside diameter IN | 1.270 |
| Inside diameter MM | 32.258 |
| Product height in | 1.778 |
| Product height mm | 45.161 |
| Product length in | 2.943 |
| Product length mm | 74.752 |
| Product material | 316 Stainless steel |
| Product width in | 1.778 |
| Product width mm | 45.160 |
| Series | 100R5 Reusable |
