Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.056 |
| A dimension MM | 77.620 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-1251-32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Reusable |
| End size 1 | -32 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.210 |
| Hose cut off factor MM | 30.920 |
| Hose size | -32 |
| Inside diameter IN | 1.755 |
| Inside diameter MM | 44.570 |
| Product height in | 2.403 |
| Product height mm | 61.036 |
| Product length in | 3.056 |
| Product length mm | 77.622 |
| Product material | 316 Stainless steel |
| Product width in | 2.403 |
| Product width mm | 61.036 |
| Series | 100R5 Reusable |