Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.400 |
| A dimension MM | 35.560 |
| Angle shape | Straight |
| Catalog Item | 259-1251-8-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.730 |
| Hose cut off factor MM | 18.542 |
| Hose size | -4 |
| Inside diameter IN | 0.126 |
| Inside diameter MM | 3.200 |
| Product height in | 0.663 |
| Product height mm | 16.840 |
| Product length in | 1.400 |
| Product length mm | 35.560 |
| Product material | 316L Stainless steel |
| Product width in | 0.663 |
| Product width mm | 16.840 |
| Series | 100R5 Reusable |
| Thread sealant | No |