Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.456 |
| A dimension MM | 87.790 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 259-1252-24-24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End size 1 | -24 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Hex size 2 IN | 2.000 |
| Hex size 2 MM | 51.000 |
| Hose cut off factor IN | 1.800 |
| Hose cut off factor MM | 45.720 |
| Hose size | -24 |
| Inside diameter IN | 1.290 |
| Inside diameter MM | 32.766 |
| Product material | 316 Stainless steel |
| Series | 100R5 Reusable |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
![Hose Fittings 259-1252-24-24 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213787%2FID432878098946-0101_preview.jpg&w=1920&q=75)