Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1508 |
| Construction Style | Reusable |
| End size 1 | -14 |
| Finish plating | Passivate |
| Hex size 1 IN | 1.750 |
| Hex size 1 MM | 44.450 |
| Hose size | -16 |
| Inside diameter IN | 1.200 |
| Inside diameter MM | 30.480 |
