Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.820 |
| A dimension MM | 71.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Hex size 2 IN | 1.440 |
| Hex size 2 MM | 36.576 |
| Hose cut off factor IN | 1.380 |
| Hose cut off factor MM | 35.052 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product material | 316 Stainless steel |
| Series | 100R5 Reusable |
| Thread size 1 | 1 5/16-12 UN |
