Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.000 |
| A dimension MM | 76.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 259-411-20 |
| Construction Style | Reusable |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.000 |
| Hose cut off factor IN | 1.640 |
| Hose cut off factor MM | 41.700 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.700 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product material | 316 Stainless steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Reusable socket hex MM | 45.000 |
| Thread size 1 | 1 5/8-12 UN |
