Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.020 |
| A dimension MM | 102.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 259-411-32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 1503 |
| Compatible tube OD IN | 2.00 |
| Compatible tube OD MM | 50.800 |
| Construction Style | Reusable |
| End size 1 | -32 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hex size 1 IN | 2.874 |
| Hex size 1 MM | 73.000 |
| Hex size 2 IN | 2.500 |
| Hex size 2 MM | 63.500 |
| Hose cut off factor IN | 2.180 |
| Hose cut off factor MM | 55.400 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.400 |
| Product height in | 2.880 |
| Product height mm | 73.152 |
| Product length in | 4.020 |
| Product length mm | 102.108 |
| Product material | 316 Stainless steel |
| Product width in | 2.880 |
| Product width mm | 73.152 |
| Reusable socket hex MM | 63.000 |
| Thread size 1 | 2 1/2-12 UN |
| Tube OD 1 IN | 2.000 |
| Tube OD 1 MM | 50.800 |
