Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-412-24-24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.052 |
| Hex size 2 IN | 1.440 |
| Hex size 2 MM | 36.576 |
| Hose cut off factor IN | 2.030 |
| Hose cut off factor MM | 51.562 |
| Hose size | -24 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
