Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.190 |
| A dimension MM | 81.020 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-4411-16 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 1.496 |
| Hex size 1 MM | 38.000 |
| Hex size 2 IN | 1.496 |
| Hex size 2 MM | 38.000 |
| Hose cut off factor IN | 1.920 |
| Hose cut off factor MM | 48.700 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.820 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 3.190 |
| Product length mm | 81.026 |
| Product material | 316 Stainless steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Reusable socket hex MM | 37.000 |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146137630 |
