Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.430 |
A dimension MM | 87.120 |
Angle shape | Straight |
Construction Style | Reusable |
End size 1 | -20 |
End type 1 | Female 37 degree swivel |
Hex size 1 IN | 2.000 |
Hex size 1 MM | 50.000 |
Hex size 2 IN | 2.000 |
Hex size 2 MM | 50.000 |
Hose cut off factor IN | 2.070 |
Hose cut off factor MM | 52.570 |
Inside diameter IN | 1.050 |
Inside diameter MM | 26.670 |
Product height in | 2.000 |
Product height mm | 50.800 |
Product length in | 3.430 |
Product length mm | 87.122 |
Product material | 316 Stainless steel |
Product width in | 2.000 |
Product width mm | 50.800 mm |
Reusable socket hex MM | 44.000 |
Thread sealant | No |
Thread size 1 | 1 5/8-12 UN |