Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.970 |
| A dimension MM | 50.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-4411-4 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hex size 2 IN | 0.551 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 1.220 |
| Hose cut off factor MM | 30.988 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.300 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 1.970 |
| Product length mm | 50.038 |
| Product material | 316 Stainless steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Reusable socket hex MM | 16.000 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146137647 |
![Hose Fittings 4411-6S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213854%2FID432878305015-0101_preview.jpg&w=1920&q=75)