Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.330 |
| A dimension MM | 59.180 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Construction Style | Reusable |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hex size 2 IN | 0.669 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.430 |
| Hose cut off factor MM | 36.220 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.090 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 2.330 |
| Product length mm | 59.182 |
| Product material | 316 Stainless steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex MM | 21.000 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054081 |
![Hose Fittings 4411-6S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213854%2FID432878305015-0101_preview.jpg&w=1920&q=75)