Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.283 |
| A dimension MM | 58.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 259-4411-8-5 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.225 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.535 |
| Hose cut off factor MM | 39.000 |
| Hose size | -5 |
| Inside diameter IN | 0.163 |
| Inside diameter MM | 4.150 |
| Product material | 316 Stainless steel |
| Series | 100R5 Reusable |
| Thread size 1 | 3/4-16 UNF |
