Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.910 |
A dimension MM | 73.900 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.350 |
Compatible hoses | 1509 |
Construction Style | Reusable |
End size 1 | -8 |
End Type 1 | Female 37 degree swivel |
Finish plating | Passivate |
Hex size 1 IN | 0.875 |
Hex size 1 MM | 22.225 |
Hex size 2 IN | 0.875 |
Hex size 2 MM | 22.225 |
Hose cut off factor IN | 1.680 |
Hose cut off factor MM | 42.600 |
Hose size | -4 |
Inside diameter IN | 0.170 |
Inside diameter MM | 4.300 |
Product height in | 0.880 |
Product height mm | 22.352 |
Product length in | 3.300 |
Product length mm | 83.820 |
Product material | 316 Stainless steel |
Product width in | 0.880 |
Product width mm | 22.352 mm |
Reusable socket hex MM | 21.000 |
Thread sealant | No |
Thread size 1 | 3/4-16 UNF |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |