Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.574 |
| A dimension MM | 40.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Winner by Danfoss |
| Catalog Item | 26715-06-06LTZ |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.673 |
| Hose cut off factor MM | 17.100 |
| Hose size | -6 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 5.900 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 1.968 |
| Product length mm | 49.987 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
