Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.570 |
| A dimension MM | 39.878 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26715-06-06XZ |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.670 |
| Hose cut off factor MM | 17.018 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product height in | 0.590 |
| Product height mm | 14.986 |
| Product length in | 1.570 |
| Product length mm | 39.878 |
| Product material | Carbon steel |
| Product width in | 0.590 |
| Product width mm | 14.986 |
| Series | 100R5 Crimp |
| Thread sealant | No |