Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.673 |
| A dimension MM | 42.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.945 |
| Backup hex size MM | 24.003 |
| Brand | Winner by Danfoss |
| Catalog Item | 26715-08-08LTZ |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.945 |
| End size 1 | -12 |
| End size 2 | -8 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.771 |
| Hose cut off factor MM | 19.600 |
| Hose size | -8 |
| Inside diameter IN | 0.283 |
| Inside diameter MM | 7.200 |
| Product height in | 1.080 |
| Product height mm | 27.432 |
| Product length in | 2.106 |
| Product length mm | 53.492 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
