Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.670 |
| A dimension MM | 42.418 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26715-08-08XZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.770 |
| Hose cut off factor MM | 19.558 |
| Hose size | -8 |
| Inside diameter MM | 7.112 |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 1.670 |
| Product length mm | 42.418 |
| Product material | Carbon steel |
| Product width in | 0.740 |
| Product width mm | 18.796 |
| Series | 100R5 Crimp |
| Thread sealant | No |