Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.520 |
| A dimension MM | 64.008 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26715-20-20SRWLT |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.220 |
| Hose cut off factor MM | 30.988 |
| Hose size | -20 |
| Inside diameter IN | 0.870 |
| Inside diameter MM | 22.098 |
| Product height in | 1.810 |
| Product height mm | 45.974 |
| Product length in | 2.520 |
| Product length mm | 64.008 |
| Product material | 304 Stainless steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Series | 100R5 Crimp |
| Thread sealant | No |