Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.519 |
| A dimension MM | 64.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.970 |
| Backup hex size MM | 50.038 |
| Brand | Winner by Danfoss |
| Catalog Item | 26715-20-20WLTZ |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End connection hex size IN | 1.970 |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.220 |
| Hose cut off factor MM | 31.000 |
| Hose size | -20 |
| Inside diameter IN | 0.874 |
| Inside diameter MM | 22.200 |
| Product height in | 2.270 |
| Product height mm | 57.658 |
| Product length in | 3.149 |
| Product length mm | 79.984 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.038 |
