Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.780 |
| A dimension MM | 70.612 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26715-24-24BRWX |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 29.972 |
| Hose size | -24 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 25.908 |
| Product height in | 1.890 |
| Product height mm | 48.006 |
| Product length in | 2.790 |
| Product length mm | 70.866 |
| Product material | Carbon steel |
| Product width in | 1.890 |
| Product width mm | 48.006 |
| Series | 100R5 Crimp |
| Thread sealant | No |