Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.350 |
| A dimension MM | 85.090 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 26715-24-32BRWX |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.310 |
| Hose cut off factor MM | 33.274 |
| Hose size | -32 |
| Inside diameter IN | 1.320 |
| Inside diameter MM | 33.528 |
| Product height in | 2.230 |
| Product height mm | 56.642 |
| Product length in | 3.350 |
| Product length mm | 85.090 |
| Product material | Carbon steel |
| Product width in | 2.230 |
| Product width mm | 56.642 |
| Series | 100R5 Crimp |
| Thread sealant | No |