Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.540 |
| A dimension MM | 90.000 |
| Angle shape | Straight |
| Backup hex size IN | 2.950 |
| Backup hex size MM | 74.930 |
| Brand | Winner by Danfoss |
| Catalog Item | 26715-32-32WLTZ |
| Compatible hose ID IN | 1.810 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.950 |
| End size 1 | -32 |
| End size 2 | -32 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.510 |
| Hose cut off factor MM | 38.400 |
| Hose size | -32 |
| Inside diameter IN | 1.610 |
| Inside diameter MM | 41.000 |
| Product height in | 3.400 |
| Product height mm | 86.360 |
| Product length in | 4.468 |
| Product length mm | 113.487 |
| Product material | Carbon steel |
| Product width in | 2.950 |
| Product width mm | 74.930 |
