Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.160 |
| A dimension MM | 80.400 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 26.924 |
| Brand | Winner by Danfoss |
| Catalog Item | 26745-10-10LTZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| Drop dimension IN | 0.870 |
| Drop dimension MM | 22.1 |
| End connection hex size IN | 1.060 |
| End size 1 | -10 |
| End size 2 | -6 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.160 |
| Hose cut off factor MM | 55.100 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.600 |
| Product height in | 1.790 |
| Product height mm | 45.466 |
| Product length in | 3.165 |
| Product length mm | 80.391 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
