Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.900 |
| A dimension MM | 124.500 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.970 |
| Backup hex size MM | 50.038 |
| Brand | Winner by Danfoss |
| Catalog Item | 26745-20-20WLTZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.270 |
| Drop dimension MM | 32.5 |
| End connection hex size IN | 1.970 |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.600 |
| Hose cut off factor MM | 91.500 |
| Hose size | -20 |
| Inside diameter IN | 0.870 |
| Inside diameter MM | 22.200 |
| Product height in | 3.799 |
| Product height mm | 96.494 |
| Product length in | 6.515 |
| Product length mm | 165.481 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.038 |
