Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.910 |
| A dimension MM | 124.714 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26745-20-20WXZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.270 |
| Drop dimension MM | 32.26 |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.610 |
| Hose cut off factor MM | 91.694 |
| Hose size | -20 |
| Inside diameter IN | 0.870 |
| Inside diameter MM | 22.098 |
| Product height in | 1.270 |
| Product height mm | 32.258 |
| Product length in | 4.910 |
| Product length mm | 124.714 |
| Product material | Carbon steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Series | Winner 2-Piece |
| Thread sealant | No |