Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.440 |
| A dimension MM | 138.300 |
| Angle shape | 45 Degree |
| Backup hex size IN | 2.360 |
| Backup hex size MM | 59.944 |
| Brand | Winner by Danfoss |
| Catalog Item | 26745-24-24WLTZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1.590 |
| Drop dimension MM | 40.5 |
| End connection hex size IN | 2.360 |
| End size 1 | -24 |
| End size 2 | -24 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.840 |
| Hose cut off factor MM | 97.700 |
| Hose size | -24 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 26.000 |
| Product height in | 4.452 |
| Product height mm | 113.081 |
| Product length in | 7.413 |
| Product length mm | 188.290 |
| Product material | Carbon steel |
| Product width in | 2.360 |
| Product width mm | 59.944 |
